Product INS.P.INTERFACE-IM18_CCM50.21
Field-Wireable Connector
M12 Power
Male Connector M12 × 1, Straight
Order number: 100045546- K-coding
- Metal retaining screw
- Push-in connection
- 5-pin (4+PE)
- Cable feedthrough: 8.0…13.0 mm
- Shieldable
- Terminal capacity:
- Max. 1.5 mm² or 16 AWG (without cable end sleeve)
- Max. 2.5 mm² or 14 AWG (without cable end sleeve)

General data
| EAN | 4047101626407 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 1 g |

