Product  INU.P.INTERFACE-IM18_CCM50.EN

LED Signal Light

Beacon

Order number: 3802143

Alternative order number : 802143

    • LED all-round visible
    • Individually controllable
    • Mechanical screw-in thread M22x1.5
    • Protection class IP67
    • In the standard settings, up to seven colors can be displayed in accordance with the logic table (COL 1, COL 2, COL 3, flashing function)
    • Can be configured using Pro Editor, can display up to 14 colors, various lighting animations, configurable I/O-block compatibility
    • Cable 2 m
    • Operating voltage 10…30 VDC
#

General data

eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 117 g

Select Country

Turck worldwide

to top