Product RSSX-RSSX-8814-100M
Vision System
Backlight
Order number: 3073276Alternative order number : 73276
- Protection class: IP40
- Color: red
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488732769 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 821 g |
Technical Data
| Cable length | 0.150 m |

