Product PT1A-1004-U3-H1143
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3053989Alternative order number : 53989
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Adapter set PFK-B for connecting plastic optical fibers are available separately
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, NO (SPST)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488539894 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 347 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -25…+55 °C |
| Protection class | IP67 |

