Product  PT500PSIG-2005-IX-H1143/X

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3033865

Alternative order number : 33865

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Connecting cable, 9 m
    • Protection class IP68 - IP69K
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488338657
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 610 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP69

Connectivity accessories

6604485
3089020
3061651
3071814
3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top