Product PT16R-1020-IX-H1143
Measuring Light Screen
Emitter
Order number: 3062650Alternative order number : 62650
- Minimum target size 2.5 mm
- Scan field 163 mm
- Max. sensing range 1.8 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488626501 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 669 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 11.4…14 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |

