Product PT250R-2001-IOL-H1141
Actuator and Sensor Cable
Verbindungsleitung
Order number: U-86811- M12 female connector, straight, 5-pin
- M12 male connector, straight, 5-pin
- Flexlife cable
- TPE jacket, yellow, 5 × 18 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1
- Flexlife and C-Track approved

General data
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Technical Data
| Cable length | 30.0 m |
| Ambient temperature | 5…+105 °C |
Connectivity accessories
|
IMX12-AI01-2I-2IU-HPR/24VDC
Isolating transducer; 2-channel; power supply of passive 2-wire isolating transducers with HART |
7580304 |
|
RKCV-RKCV-FBY49BU-1.5M/5D | 8900549 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

