Product PT10R-2001-IOL-H1141
PROFIBUS-PA Receptacle
Flange
Order number: 6611025- Type: M12 female
- 1/2’’14 NPT screw-in thread
- Stainless steel receptacle housing
- 4-pin, braid length 0.3 m
- For use in PROFIBUS-PA applications

General data
| EAN | 4047101042689 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 23 g |
Technical Data
| Ambient temperature | -40…+105 °C |
Connectivity accessories
|
IMX12-AI01-2I-2IU-HPR/24VDC
Isolating transducer; 2-channel; power supply of passive 2-wire isolating transducers with HART |
7580304 |
|
RKCV-RKCV-FBY49BU-1.5M/5D | 8900549 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

