Product PT600R-2004-IX-H1143/X
TBEN-L | TBEN-S | TBPN | TBIP Multiprotocol I/O Modules with IO-Link-Master
Brochure/Folder/Flyer (DE)
Order number: D301442
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 22 g |
Connectivity accessories
|
RKMV-CCO | 6604485 |
|
SLLR14-1750P8 | 3089020 |
|
QS18VN6D | 3061651 |
|
LX21R | 3071814 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

