Product FS100-300L-62-2LI-H1141
Supply Cable - M12 Power
Extension Cable
Order number: 100038732- M12 female connector, L-coded, straight, 5-pin (4+FE)
- M12 male connector, L-coded, straight, 5-pin (4+FE)
- Jacket material: PUR
- Jacket color: gray
- Highly resistant to oils, coolants, lubricants
- Suitable for drag chain use
- Resistant to vibrations and shocks
- Flame retardant
- Halogen free
- Norms: CE, UKCA and RoHS
- Protection class: IP65, IP67, IP68
- Cable length: 20 m

General data
| EAN | 4047101594300 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 2852 g |
Technical Data
| Cable length | 20.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
RKC4.4T-3-RSC4.4T/TXL | 6627065 |
|
PT30PSIG-2005-U1-DA91 | 6836816 |
|
REM-98B10E-8BAR-H1151 | 100011345 |
|
DWE-4000-155-116-7A-H1151 | 100049376 |
|
PT2.5V-1003-I2-DA91 | 100020371 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

