Product RJ45S-FKSDX-8814-5M
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3055297Alternative order number : 55297
- Cable 2 m
- Very high excess gain
- Operating voltage: 10…30 VDC
- NPN switching output, light operation

General data
| EAN | 662488552978 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 48 g |
Technical Data
| Cable length | 2.0 m |

