Product  PT1V-1013-IOL-H1141

LED Signal Light

Beacon

Order number: 3028642

Alternative order number : 28642

    • LED all-round visible
    • ATEX category II 1 G, Ex-zone 0
    • ATEX category II 1 D, Ex-zone 20
    • Individually controllable
    • Mechanical screw-in thread M30 x 1.5
    • Protection classes IP67/IP69K
    • Monochrome: White (COL 1)
    • Cable, 2 m
    • It is envisaged to control always only one color with the appropriate equipment
    • ATEX II 1 G approval
    • Gases and vapors IIC group, Zone 0
    • ATEX II 1 D approval
    • Dusts IIIC group, Zone 20
    • When used in hazardous areas, the special conditions of the approval must be observed
#

General data

EAN 662488286422
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 140 g

Technical Data

Design Dome
Operating voltage 18…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69
Approvals ATEX II 1 GD

Connectivity accessories

7580304
8900549

Functional accessories

100003349

Select Country

Turck worldwide

to top