Product PS311-2.5V-09-2UPN8-H1141
Temperature measuring amplifier
1-channel
Order number: 7580503- Input for thermocouples, low voltages (-150…+150 mV), RTDs (2-, 3- and 4-wire) and 0…5 kΩ resistors (2-, 3- and 4-wire)
- Current output 0/4…20 mA either as source or sink
- Adjustable measuring range
- Configuration via rotary coding switches and DIP switches
- Wire-break monitoring of input and output circuits
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring type terminals
- ATEX, IECEx, INMETRO, TR CU, NEPSI
- Installation in zone 2
- SIL 2

General data
| EAN | 4047101311297 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 178 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable spring-type terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

