Product  PT3.5PSIG-1503-U3-H1141/D840

Radio Transmission System

Tree Topology

Teilnehmer mit RS485-Schnittstelle

Order number: 3018137

Alternative order number : 18137

    • External antenna (RG58 RP-SMA connection)
    • Integrated signal strength indicator
    • Configuration via DIP switch
    • Modbus RTU (RS485)
    • Self-organizing tree structure
    • Repeater for extension of network
    • Deterministic data transfer
    • Frequency hopping FHSS
    • Time Division Multiplex Access TDMA
    • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
    • Inputs: 4 x NPN, 2 x 0…20 mA, 1 x thermistor, 1 x counter
    • Outputs: 2 x NMOS
#

General data

EAN 662488181376
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin US
Weight 544 g

Technical Data

Design Rectangular
Operating voltage 3.6…5.5 VDC
Communication protocol Modbus RTU, RS485
Housing material Plastic, PC
Ambient temperature -20…+65 °C
Protection class IP65
Approvals ATEX II 3 G

Select Country

Turck worldwide

to top