Product TBEN-LL-16DOP
Dynamic Inclinometer
CANopen
Order number: 100046440- Rectangular, plastic, Ultem
- Status displayed via LED
- Angle detection over two axes with ±85° measuring range
- Recording of the rotation rate over three axes with a measuring range of ±1000°/s
- Recording of the acceleration over three axes with a measuring range of ±4 g
- Temperature detection from -40…85 °C
- High protection class IP68/IP69K
- Increased interference immunity 100 V/m acc. to ISO 11452-2, 200 mA acc. to ISO 11452-4
- Protection against conducted interference acc. to ISO 7637-2 severity degree Level 4 and load dump acc. to ISO 16750-2 for 12-V/24-V systems
- Withstands rapid temperature change
- 8…36 VDC
- Connector, M12 × 1, 5-pin, CAN in, CAN out
- Acc. to CiA 301, CiA 305, CiA 410

General data
| EAN | 4047101628906 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 91 g |
Technical Data
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |
Mounting accessories
|
T30RW3FF200Q1 | 3033432 |
Connectivity accessories
|
RKSW 455-1M | U0348 |
Connectivity accessories — Power supply
|
SMA30PELMC1 | 3056002 |
|
PT1V-2008-I2-H1143/D802 | 100026100 |
|
RKS4T-6/TXL | 6628706 |
|
AI43Ex | UKCA - TÜV 21 UKEX 7057 |
|
INU.P.PROXIMITY-BCT.EN | D102274 |
|
WKC4.4T-8/TXL | 6631423 |
Connectivity accessories — I/O
|
BC5-S18-AP4X
Cylindrical, threaded barrel, 18 mm, plastic |
25030 |
|
M18SN6FF50 W/30 | 3050471 |
|
SLPCR25-690P8 | 3083623 |
|
PT600R-2008-I2-DA91/X | 6836660 |
|
LEDRA80X80M | 3072268 |
|
PS001V-505-2UPN8X-H1141 | 6832694 |
|
PT300PSIG-2003-IX-H1143 | 100002236 |
|
BI2-EM12D-AP6/S120
cylindrical, threaded barrel, 12 mm, stainless steel |
4614512 |
|
SLLR40-1400P8 | 3089107 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |
|
LG10A65PUQ | 3057581 |
|
INS.P.LED_LIGHTING-WLS70_DC.FR | 220918_FR |
|
SMU315FV
Photoelectric sensor, series MINI-BEAM, sensing mode: glass fiber-optic sensor, rectangular housing with 2 m cable, 24-240 VUC supply voltage, relay |
3052573 |

