Product  PT10V-1104-I2-H1141

LED Signal Light

Tower Light

Order number: 3019206

Alternative order number : 19206

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Monochrome: Red (COL 1)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, continuous tone max. 94 dB
#

General data

EAN 662488192068
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 263 g

Technical Data

Design Smooth barrel
Operating voltage 21…27 VAC / 12…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS, Grey
Ambient temperature -20…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top