Product INS.P.HMI_PLC_PG-TXF_MG_01.10
Industrial Ethernet Cable
Extension Cable
Order number: U8741-15- Ethernet cable: 8‐pin, AWG 24<superscript/>, shielded
- Jacket material: PVC, color: green
- Jacket diameter: 7.3 mm
- For permanent installation
- UL approval
- RJ45 male connector, straight, 8-pin
- RJ45 male connector, straight, 8-pin
- Cable length: 15 m

General data
| EAN | 4047101042504 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 1059 g |
| Product series | Fieldbus |
| Network protocol | Ethernet |

