Product  INU.P.IP67_BLOCK-TBIL_LL_16DXP_AUX.EN

Photoelectric Sensor

Diffuse Mode Sensor

Laser Measuring System

Order number: 3011952

Alternative order number : 11952

    • Indication of signal intensity
    • Measuring range 100…200 mm
    • Max. resolution 10 µm
    • Laser beam at 150 mm distance: 225 µm
    • Thickness measurement, nominal 50 mm via connection of a second LH150 (adapter CSB3-M1281M1282-LH required)
    • Operating voltage 18…30 VDC
    • Analog output 4…20 mA
    • RS485 serial communication
    • Adjustable via enclosed software
    • USB converter INTUSB458-LH required
    • 8-pin Y-piece CSB-M1280M1280-LH required
#

General data

EAN 662488119522
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 85365019000
Country of origin DE
Weight 726 g

Select Country

Turck worldwide

to top