Product PT60R-1003-I2-DA91
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3026840Alternative order number : 26840
- 1/2″ connector
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VAC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488268404 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 67 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 24…240 VAC |
| Electrical connection | Connector, 1/2″ |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

