Product FW-CWSSM1717-P-C-0314
RFID Cable Standard Version
Connection Cable
Order number: 6699206- 4‐wire, AWG 24/AWG 22
- Jacket material: PUR, color: yellow
- Free from halogen and LABS
- Shielding: aluminum foil, tinned copper wire
- Jacket diameter: 6.9 mm
- Suitable for drag chain use, oil resistant, highly flexible
- Cable UL Style 20549
- End open
- M12 female connector, straight, A-coded
- Cable length: 5.0 m

General data
| EAN | 4047106123284 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 295 g |
Technical Data
| Application | RFID |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 5 |
| Housing material | Plastic, TPU |
| Coupling nut/screw material | Brass, CuZn-Ni, Nickel-plated |
| Voltage | 30 V |

