Product RKM52-3M
Fieldbus cables for fieldbus systems
According to IEC61158-2
Order number: 6611490- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC outer jacket, yellow
- Armoring: Round steel wires
- Resistant to oil, gas and sunlight
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Cable length: 100 m

General data
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 27800 g |
Technical Data
| Application | Data |
| Network protocol | PROFIBUS-PA |
| Voltage | 300 V |
| Cable length | 100.0 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 2 |
| Approvals | UL |

