Product PT400R-2008-IX-H1143
Safety Technology
Muting Lamp
Order number: 3062095Alternative order number : 62095
- Operating voltage 20…28 V AC/DC
- Light visible all round
- Cable connection, 2-pin

General data
| EAN | 662488620950 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85318070000 |
| Country of origin | ID |
| Weight | 1274 g |
Technical Data
| Operating voltage | 20…0.0 VAC / 20…28 VDC |
| Electrical connection | Cable |
| Ambient temperature | -30…+60 °C |
| Protection class | IP54 |
Connectivity accessories
|
RKMV-CCO | 6604485 |
|
SLLR14-1750P8 | 3089020 |
|
QS18VN6D | 3061651 |
|
LX21R | 3071814 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

