Product  INU.P.IP67_BLOCK-SCIL.EN

Photoelectric Sensor

Retroreflective Sensor

Order number: 3034929

Alternative order number : 34929

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Sensitivity adjustable via potentiometer
#

General data

EAN 662488349295
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365080000
Country of origin US
Weight 56 g

Select Country

Turck worldwide

to top