Product BRO.P.PROXIMITY-CARBON.DE
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6629280- Female M12, straight, 4-pin
- Shield on coupling nut/screw
- Female M12, straight, 4-pin
- Jacket material: PVC, shielded
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 45 m

General data
| EAN | 4047101347357 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |

