Product PT10R-1018-U6-H1143
Field-Wireable Connector
7/8″ Power
7/8″ Male, Straight
Order number: 6914510- Screw terminal connection
- 4-pin
- PG13.5 screw-in thread
- Cable feedthrough 10.0…12.0 mm

General data
| EAN | 4047101496987 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | CZ |
| Weight | 52 g |
Technical Data
| Ambient temperature | -40…+90 °C |

