Product INS.P.PRESSURE-PT1000_PT2000_IOL.10
Measuring Light Screen
Receiver
Order number: 3027798Alternative order number : 27798
- Male M12 × 1, 8-pin
- Scan field 300 mm
- Protection class IP65
- Resolution 5 mm
- Max. range 4 m
- Reduced range
- Low contrast ratio for clear object detection
- 2 × EZA-MBK-11 brackets included in delivery
- Operating voltage 12…30 VDC
- 2x PNP switching output
- 2x analog output 4…20 mA
- Modbus RTU via RS485, female M12 × 1, 5-pin
- Supports baud rates: 9600, 19200, 38400, 57600 and 115200 Bd

General data
| EAN | 662488277987 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | MX |
| Weight | 1618 g |

