Product PT24V-1004-I2-DA91
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3019353Alternative order number : 19353
- Cable with male end M12x1
- Visible red light
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- NPN output
- Light/dark operation

General data
| EAN | 662488193539 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 73 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

