Product REM-191B6T-IOL32B-H1141
Pick-to-Light
Placement Sensor
Order number: 3807526Alternative order number : 807526
- Protection class IP54
- Shielded cable with M12 × 1 male connector, 4-pin, 150 mm
- Operating voltage 10…30 VDC
- RGB-LED display with up to 14 different light colors
- Capacitive Sensor

General data
| EAN | 662488059200 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 128 g |
Technical Data
| Construction size | 110 x 35 x 33.1 mm |
| Operating voltage | 10…30 VDC |
| Communication protocol | Modbus RTU |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP54 |
Data Sheets
| German | 170 KB |
| English | 170 KB |
| French | 170 KB |
| Spanish | 170 KB |
| Czech | 170 KB |
| Dutch | 170 KB |
| Romanian | 171 KB |
| Russian | 176 KB |
| Polish | 171 KB |
| Chinese | 218 KB |
| Turkish | 171 KB |
General Catalog
Manual
| Instructions for Use (English) | 962 KB |
| Modbus Register Mapping | 129 KB |
| Pick-IQ Devices — Instructions for Use (DE) | 4985 KB |

