Product REM-191BA0E-IOL32B-H1141
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3038467Alternative order number : 38467
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 90…250 VAC
- Relay output, changeover (SPDT)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488384678 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Construction size | 56.4 x 44.5 x 87.6 mm |
| Operating voltage | 90…250 VAC |
| Output function | Complementary contact, Relay output |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

