Product PT6R-1004-IX-H1143
BL20 Electronic Module
2 RFID Channels (HF/UHF)
Order number: 6827306- Fieldbus and connection technology independent
- A special software (function module) for integration in PLC systems is not required.
- 8 byte user data per read/write cycle
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- Connection of two BL ident read/write heads (HF or UHF)
- Mixed operation of HF and UHF read/write heads
- Transmission rate: 115.2 kbps
- Cable length max. 50 m

General data
| EAN | 4047101210637 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 38 g |
Technical Data
| Cable length | 50.0 m |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Data Sheets
| German | 925 KB |
| English | 925 KB |
| French | 926 KB |
| Spanish | 925 KB |
| Czech | 925 KB |
| Dutch | 925 KB |
| Romanian | 926 KB |
| Russian | 162 KB |
| Polish | 926 KB |
| Chinese | 1042 KB |
| Turkish | 926 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |

