Product TN-UHF-Q150-EU-EC
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100011407- Flange with mounting element
- Hollow shaft, Ø 12 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- 10…30 VDC
- SSI, binary
- M12 × 1 male, 8-pin
- Singleturn, 13-bit resolution
- Multiturn, 12-bit resolution

General data
| EAN | 4047101547818 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 450 g |
Technical Data
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Connectivity accessories
Functional accessories
|
RKP44PLA-5/TXL | 100038794 |
|
TL50BLG1Y1R1AQ | 3025589 |
|
RSSW-RKSW-X2X-2.5M | 100048912 |
|
PT60R-2003-I2-H1141 | 100002460 |
|
P7-LI-Q25L
Guided positioning element for linear position sensors LI-Q25L, without ball joint |
6901087 |

