Product  NI15-M30-RDZ3X

Pick-to-Light

Placement Sensor

Capacitive Sensor

Order number: 3096876

Alternative order number : 96876

    • Protection class IP65
    • M12 x 1 male connector, 4-pin
    • Job light: green
    • Mispick: not signalled
    • Actuation: not signalled
    • Operating voltage 12…30 VDC
    • PNP switching
    • NC contact
    • Capacitive sensor of the second generation
    • High immunity to false actuation by splashing, detergents, oils and other contaminants
#

General data

EAN 662488968762
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 200 g

Technical Data

Design Dome
Operating voltage 12…30 VDC
Output function NC contact, PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP65

Mounting accessories

100028355
6626293
4602240
6884269

Select Country

Turck worldwide

to top