Product BI5-M18-AD6X-H1141
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3055043Alternative order number : 55043
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VDC or 24…240 VAC
- Relay output

General data
| EAN | 662488550431 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 192 g |
Technical Data
| Design | Rectangular |
| Construction size | 81 x 12.3 x 30.7 mm, Mini Beam |
| Operating voltage | 24…240 VAC / 24…240 VDC |
| Output function | NO/NC, Relay output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
| Special features | Wash down |
Mounting accessories
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |

