Product  PT1R-1001-IOL-H1141

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6633455
    • Female M12, angled, 5-pin
    • Coupling nut/screw, stainless steel
    • Jacket material: PVC, shielded
    • Jacket color: gray
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 10 m
#

General data

EAN 4047101500080
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Cable length 10.0  m
Ambient temperature -5…+80 °C

Connectivity accessories

7580304
8900549

Functional accessories

100003349

Select Country

Turck worldwide

to top