Product PT1VR-1004-IOL-H1141
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3075285Alternative order number : 75285
- LED indicates signal intensity
- Male connector, 5-pin, 7/8"
- Temperature compensation selectable via DIP switch
- Blind zone: 20 cm
- Range: 800 cm

General data
| EAN | 662488752859 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 567 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 85…265 VAC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
IMX12-AI01-2I-2IU-HPR/24VDC
Isolating transducer; 2-channel; power supply of passive 2-wire isolating transducers with HART |
7580304 |
|
RKCV-RKCV-FBY49BU-1.5M/5D | 8900549 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

