Product  PT25R-2001-IOL-H1141

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6627774
    • Female M8, straight, 3-pin
    • Male M8, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101305241
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 63 g

Technical Data

Cable length 2.0  m
Ambient temperature -25…+80 °C

Connectivity accessories

7580304
8900549
3095384
6901322
6634164
7030632

Functional accessories

100003349

Select Country

Turck worldwide

to top