Product  PT400R-2004-IOL-H1141

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3027345

Alternative order number : 27345

    • Cable, PVC, 2 m
    • Protection class IP67
    • Receiver SM31RLMHS with short respons time of 0.3 ms
#

General data

EAN 662488273453
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 141 g

Technical Data

Design Rectangular with thread
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+70 °C
Protection class IP67

Connectivity accessories

7580304
8900549
3095384
6901322
6634164
7030632

Functional accessories

100003349

Select Country

Turck worldwide

to top