Product  PT1R-1004-IOL-H1141

LED Linear Light

In the Plastic Housing

Order number: 3802091

Alternative order number : 802091

    • Cylindrical illuminated area
    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • M12 × 1 male connector, straight, 4-pin
    • Light length L1: 850 mm
    • Housing length L2: 915.5 mm
    • Colors: White (COL 1), Green (COL 2), Red (COL 3), Yellow (COL 4), Blue (COL 5)
    • Automatic temperature monitoring
    • FDA compliant
    • 2 × LMBWLS27EC snap bracket included in delivery
#

General data

EAN 662488014599
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054231000
Country of origin MX
Weight 640 g

Technical Data

Design Smooth barrel
Operating voltage 21.6…28.8 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, FDA copolyester
Ambient temperature -40…+50 °C
Protection class IP66/IP67/IP69

Connectivity accessories

7580304
8900549

Functional accessories

100003349

Select Country

Turck worldwide

to top