Product PT10R-1004-IOL-H1141
Vision System
Linear Area Light
Order number: 3019929Alternative order number : 19929
- High-Intensity
- Protection class: IP50
- Color: ultraviolet
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488199296 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 85395100000 |
| Country of origin | US |
| Weight | 1339 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Anodized AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |
Connectivity accessories
|
IMX12-AI01-2I-2IU-HPR/24VDC
Isolating transducer; 2-channel; power supply of passive 2-wire isolating transducers with HART |
7580304 |
|
RKCV-RKCV-FBY49BU-1.5M/5D | 8900549 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

