Product  RSS-RJ45S-8814-2M

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3033884

Alternative order number : 33884

    • Cable, 9 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488338848
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 734 g

Technical Data

Cable length 9.0 m

Select Country

Turck worldwide

to top