Product RSS-RJ45S-8814-1M
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3036951Alternative order number : 36951
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C

General data
| EAN | 662488369514 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 84 g |

