Product  PS326-1D-02-LI2UPN8-H1141

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6626536
    • M12 female connector, straight, 3-pin
    • With 2-color LED (PNP, yellow, green), all-round visibility
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047106155926
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 79 g

Technical Data

Cable length 2.0  m
Ambient temperature -5…+80 °C

Connectivity accessories

6836660
6901322

Functional accessories

100003349

Select Country

Turck worldwide

to top