Product PS325-40D-01-2UPN8-H1141
Actuator And Sensor Cable, PP-EPDM
Extension Cable
Order number: 6934985- M12 female connector, angled, 4-pin + PE
- Stainless steel coupling nut/screw
- M12 male connector, angled, 4-pin + PE
- Stainless steel coupling nut/screw
- Sheath material: PP-EPDM
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 0.3 m

General data
| EAN | 4047101381610 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 0.30 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 1017 KB |
| English | 1016 KB |
| French | 1017 KB |
| Spanish | 1016 KB |
| Czech | 1017 KB |
| Dutch | 1016 KB |
| Romanian | 1017 KB |
| Russian | 1023 KB |
| Polish | 1018 KB |
| Chinese | 1099 KB |
| Turkish | 1017 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

