Product  PS325-25D-01-2UPN8-H1141

Weld-Splatter Resistant Actuator and Sensor Cable

Connection Cable

Order number: 6630294
    • Male M12, angled, 5-pin
    • Jacket material: PUR jacketed with aramid fibers
    • Jacket color: yellow
    • Resistant to welding sparks
    • Flame retardant
    • Resistant to chemicals, UV radiation and oils
    • Free from halogen, silicone, PVC and LABS
    • Protection class: IP67, IP69K
    • Protective jacket material: aramid fibers
      • Tensile strength: 2923 MPa
      • Breaking strength: 333 N
      • Elongation at break: 3.6 %
      • Temperature peaks: up to +200 °C
    • Cable length: 10 m
#

General data

EAN 4047101365726
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Cable length 10.0  m
Ambient temperature -30…+90 °C

Connectivity accessories

6836660
6901322

Functional accessories

100003349

Select Country

Turck worldwide

to top