Product  PS325-003D-01-2UPN8-H1141

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3811937
    • Miniature sensor with slim housing for confined spaces
    • Protection class IP67
    • Connection via 150-mm PVC cable with M8 × 1 male connector, 4-pin
    • Adjusted via potentiometer
    • Switching output, bipolar, light operation
#

General data

EAN 662488116668
Customs tariff number 85365019000
Country of origin US
Weight 18 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Electrical connection Cable with connector, M8 × 1
Housing material Plastic, PC ABS
Ambient temperature -25…+50 °C
Protection class IP67

Connectivity accessories

6836660
6901322

Functional accessories

100003349

Select Country

Turck worldwide

to top