Product  PS325-010D-02-LI2UPN8-H1141

Pressure Transmitter

Ratiometric Output (3-Wire)

Order number: 100003925
    • For mobile hydraulic applications
    • Fully welded metal measuring cell
    • Sealless
    • With pressure tip orifice
    • Compact and robust design
    • Excellent EMC properties
    • Excellent accuracy and long-term stability
    • Kfz-Norm ISO 16750
    • Pressure range 0…400 bar rel.
    • 5 VDC ± 10 %
    • Ratiometric output 10…90 %
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, Deutsch DT04-3P
#

General data

EAN 4047101489996
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 103 g

Technical Data

Design Without display
Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure type Relative pressure
Pressure range bar 0…400 bar
Pressure range psi 0…5801.51 psi
Operating voltage 4.5…5.5 VDC
Electrical output Voltage output (3-wire)
Voltage output 0.5…4.5 V
Electrical connection Connector, Deutsch DT04-3P
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer Stainless steel 1.4404 (AISI 316L)
Medium temperature -40…+125 °C
Ambient temperature -40…+100 °C
Protection class IP69K

Connectivity accessories

6836660
6901322

Functional accessories

100003349

Select Country

Turck worldwide

to top