Product  PS325-003D-01-LI2UPN8-H1141

Photoelectric Sensor

Convergent Mode Sensor

Miniature Sensor

Order number: 3055299

Alternative order number : 55299

    • Cable 2 m
    • Very high excess gain
    • Operating voltage: 10…30 VDC
    • PNP switching output, light operation
#

General data

EAN 662488552992
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 53 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Current output 0…50 mA
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material, Black
Ambient temperature -20…+55 °C
Protection class IP54

Connectivity accessories

6836660
6901322

Functional accessories

100003349

Select Country

Turck worldwide

to top