Product  PS325-250D-01-LI2UPN8-H1141

LED Signal Light

Beacon

Order number: 3026918

Alternative order number : 26918

    • All-round LED display
    • ATEX category II 3 G, Ex zone 2
    • ATEX category II 3 D, Ex zone 22
    • Individually controllable
    • Mechanical screw-in thread M30 x 1.5
    • Protection classes IP67 / IP69K
    • Monochrome: Green (COL 1)
    • Cable, 2 m
    • Operating voltage 10…30 VDC
    • It is envisaged to control always only one color with the appropriate equipment
    • ATEX II 3 G approval
    • Gases and vapors, Group IIC, Zone 2
    • ATEX II 3 D approval
    • Dust, Group IIIC, Zone 22
    • When used in hazardous areas, the special conditions of the approval must be observed
#

General data

EAN 662488269180
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 227 g

Technical Data

Design Dome
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69
Approvals ATEX II 3 GD

Connectivity accessories

6836660
6901322

Functional accessories

100003349

Select Country

Turck worldwide

to top