Product  PT400R-2004-I2-H1144

LED Signal Light

Beacon with Audible Signal

Order number: 3078515

Alternative order number : 78515

    • LED all-round visible
    • Continuous signal: 75dB
    • Individually controllable
    • Mechanical screw-in thread M30x1.5
    • Protection class IP50
    • Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
    • Male M12 x 1, 5-pin
    • Operating voltage 18…30 VDC
#

General data

EAN 662488785154
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin CN
Weight 136.08 g

Technical Data

Design Dome
Operating voltage 18…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC ABS, Black
Ambient temperature -20…+50 °C
Protection class IP50

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top