Product  MNI.P.IO_SYSTEM-EXCOM_HW_EXPER_EIP.EN

Ultrasonic Sensor

diffuse mode sensor

With Analog Output

Order number: 3002707

Alternative order number : 02707

    • Compact design
    • Cable, 2 m
    • Temperature compensation
    • Very small blind zone
    • Measuring range adjustable via teach-in
    • Blind zone: 3 cm
    • Range: 30 cm
#

General data

EAN 662488027070
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 90318020000
Country of origin CN
Weight 642 g

Select Country

Turck worldwide

to top